| Topology | Other Topology |
| IC revision | 1.0 |
XR21B1422/1424 POWER & USBXR21B1422/1424 Evaluation BoardRev. 1.0Updated 2/7/2014The XR21B1422 is an enhanced Universal Asynchronous Receiver and Transmitter (UART) bridge to USB interface. The USB interface is fully compliant to the USB 2.0 (Full-Speed) specification with 12 Mbps USB data transfer rate. The USB interface also supports USB suspend, resume and remote wakeup operations. The USB Vendor ID, Product ID, power mode, remote wakeup support, maximum power, and numerous other settings may be programmed in the on-chip OTP memory via the USB interface.The XR21B1422 includes an internal oscillator and does not require an external crystal/oscillator. Any UART baud rate up to 12 Mbps may be generated with this internal clock and the fractional baud rate generator.
»±15kV ESD on USBD+/USBD-»USB 2.0 Compliant, Full-Speed (12Mbps)»Unique pre-programmed USB serial number»Internally generated 48MHz core clock»Enhanced UART features
»Up to 10 GPIOs per channel»5V tolerant GPIO inputs»Suspend state GPIO configuration»Configurable clock output»40-pin QFN package»Industrial -40°C to +85°C Temperature Range
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Application | Interface Type | Type | Variant | Gender | Pins | IR (A) | Working Voltage (V (AC)) | Packaging | Operating Temperature | L (mm) | H (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744025100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 1 | 1.1 | 41 | SMT | – | – | – | – | – | 2 | – | – | – | -40 °C up to +125 °C | 2.8 | 2.8 | ||
![]() | 61300811121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | 3 | – | – | THT | – | – | Straight | – | Pin Header | 8 | – | 250 | Bag | -40 °C up to +105 °C | 20.32 | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | 3 | – | – | THT | – | – | Straight | – | Pin Header | 2 | – | 250 | Bag | -40 °C up to +105 °C | 5.08 | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | 3 | – | – | THT | – | – | Straight | – | Pin Header | 3 | – | 250 | Bag | -40 °C up to +105 °C | 7.62 | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | 3 | – | – | THT | – | – | Straight | – | Pin Header | 4 | – | 250 | Bag | -40 °C up to +105 °C | 10.16 | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | 3 | – | – | THT | – | – | Straight | – | Pin Header | 6 | – | 250 | Bag | -40 °C up to +105 °C | 15.24 | – | |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | 3 | – | – | THT | – | – | Straight | – | Pin Header | 8 | 3 | 250 | Bag | -40 °C up to +105 °C | 10.16 | – | |
![]() | 61301011121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | 3 | – | – | THT | – | – | Straight | – | Pin Header | 10 | – | 250 | Bag | -40 °C up to +105 °C | 25.4 | – | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | 3 | – | – | THT | – | – | Straight | – | Pin Header | 10 | – | 250 | Bag | -40 °C up to +105 °C | 12.7 | – | |
![]() | 61400416121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | – | 1.5 | – | – | THT | USB 2.0 | Type B | Horizontal | – | Receptacle | 4 | – | 30 | Tray | -40 °C up to +105 °C | – | – | |
![]() | 618009211721 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB PCB | – | 3 | – | – | – | – | – | Angled | without Hex Screw | Male | 9 | 3 | 125 | Tray | -55 °C up to +105 °C | 30.8 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744025100 | SPEC | |
![]() | 61300811121 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61301011121 | SPEC | – |
![]() | 61301021121 | SPEC | – |
![]() | 61400416121 | SPEC | – |
![]() | 618009211721 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Application | Interface Type | Type | Variant | Gender | Pins | IR (A) | Working Voltage (V (AC)) | Packaging | Operating Temperature | L (mm) | H (mm) | Samples |
|---|