| Topology | Other Topology |
| IC revision | 1.0.1 |
The XR77XXEVB-XCM-V80 (Configuration Module or XCM) is a board that is designed to act as a USB to I2C bridge for communication between a PC running PowerArchitectTM 4 configuration and design software and one of MaxLinear’s Universal PMICs. This XCM is for development purposes only. For production, we recommend the use of third-party programming hardware and software. The PMIC can either be on a MaxLinear evaluation board or on a customer board. On the right opposite side of the XCM is a 10-pin connector which is used to connect to the user’s system board in order to communicate to any of the supported PMICs. The XCM includes a μC with on-board flash so that when powered from the system board, it can act as a boot loader without the need to have a PC connected. This board is compatible with: XR77103, XRP7704, XRP7708, XRP7740, XRP7713, and XRP7714.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Pitch (mm) | Rows | H (mm) | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150120VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | SMT | – | Tape and Reel | – | – | 0.68 | – | ||
![]() | 150120AS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 605 | Amber | 610 | 140 | 2 | AlInGaP | 140 | – | – | – | – | – | – | SMT | – | Tape and Reel | – | – | 0.68 | – | ||
![]() | 61304011121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | Straight | – | Pin Header | 40 | THT | 250 | Bag | 2.54 | Single | – | 3 | |
![]() | 61308021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | Straight | – | Pin Header | 80 | THT | 250 | Bag | 2.54 | Dual | – | 3 | |
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | Mini USB 2.0 | Type B | Horizontal | with Pads & Pegs | Receptacle | 5 | SMT | 30 | Tape and Reel & Mylar | – | – | – | 1 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150120VS75000 | SPEC | |
![]() | 150120AS75000 | SPEC | |
![]() | 61304011121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61308021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 65100516121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Pitch (mm) | Rows | H (mm) | IR (A) | Samples |
|---|