Topology | Buck Converter |
Input voltage | 8-30 V |
Output 1 | 5 V / 3 A |
IC revision | 1.0.0 |
not copied from datasheet
not copied from datasheet
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 609002115121 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Jumper with Test Point & Pullback | 1 | – | Jumper | – | 3 | Bag | Black | |
61304011121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 40 | Single | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | |
---|---|---|
![]() | 609002115121 | SPEC |
61304011121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|