IC manufacturers MaxLinear

IC manufacturers (108)

MaxLinear XRP6142

SynchronousStep-Dow nControllerw ithDDR Memory Termination.

Overview

TopologyBuck Converter
Input voltage3-3.6 V
Output 11.2 V / 10 A
IC revision1.0.0

Description

The XRP614 2 is a synchronous step downswitchingcontrollerforover15 A mpspoint-ofloadsconvertersandoptimized to generateand support DDR I, II and III memoryvoltagesrequirements.Optimized to operate from standard 3 .3 V and5V rails, the XRP614 2 supportsconversionsdownto0.5V from aninputvoltage aslow as1V and canreachefficienciesofupto 9 6% .B ased ona constanton-time controlschemeand operating at a constant switchingfrequencyoverthe whole inputvoltage range,itprovidesexcellentload transientresponsewhile requiring no external compensationcomponents. Three selectable on-time optionsallow forfurtherswitchingfrequency,solutionfootprintand efficiencyoptimization.Dedicated support for DDR I, II and IImemories is also provided. The XRP614 2easily generates VDDQ (VDD) or VT T voltageswhile anonboard bufferprovidesthe bufferedVT T reference voltage.Under-voltage Lock out, short-circuit andover-currentand over-temperature protectioninsure safe operations under abnormaloperatingconditions.The XRP614 2 isavailable ina compactRoHScompliant .green./halogen free 16-pin Q FNpackage.

Features

  • Over15A Point-of-Load CapableDownto0.5V OutputVoltage C onversionUpto9 6% Efficiency
  • Wide1.0V-5.5V InputVoltage Range ConversionsSingle Input3 .3 V and 5V railsOperations
    • ConstantOn-T ime OperationsConstantFrequencyOperationsNoExternalC ompensation
  • DDR I,II& IIIT erminationSupportVDDQ/VDDorVT T VoltagesGenerationBuffered VT T Ref.Voltage Generation
  • Soft-Startand Enable Functions
  • U VLO,ShortCircuitand OverCurrentProtection
  • RoHS C ompliant .Green./Halogen Free3 mm x3 mm16-PinQFN Package

Typical applications

  • FPGA and DSPPow erSupplies
  • DDR MemoryB ased Embedded Systems
  • A udio-VideoEquipments
  • High-Pow erPoint-of-LoadsConverters

Parts approved by MaxLinear

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.72 µH, 37.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.72 µH
Performance Rated Current37.8 A
Saturation Current @ 10%14 A
Saturation Current @ 30%35 A
DC Resistance1.3 mΩ
Self Resonant Frequency115 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability