IC manufacturers MaxLinear

IC manufacturers (108)

MaxLinear XRP6657IHBTR-F-DFN6 | Demoboard XR21V1414

4-Ch Full-Speed USB UART

Overview

TopologyBuck Converter
Input voltage5 V
Output 13.3 V
IC revision1.0.0

Description

The XR21V1414 is an enhanced 4-channel Universal Asynchronous Receiver and Transmitter (UART) with a USB interface. The USB interface is fully compliant to Full Speed USB 2.0 specification that supports 12 Mbps USB data transfer rate. The USB interface also supports USB suspend, resume and remote wakeup operations.The XR21V1414 operates from an internal 48MHz clock therefore no external crystal/oscillator is required like previous generation UARTs. With the fractional baud rate generator, any baud rate can accurately be generated using the internal 48MHz clock. The large 128-byte Tx FIFO and 384-byte RX FIFO of the XR21V1414 helps to optimize the overall data throughput for various applications. The Automatic Transceiver Direction control feature simplifies both the hardware and software for half-duplex RS-485 applications. The multidrop (9-bit) mode with automatic half-duplex transceiver control feature further simplifies typical multidrop RS-485 applications. The XR21V1414 operates from a single 2.97 to 3.63 volt power supply and has 5V tolerant inputs.

Features

  • USB 2.0 Compliant Interface
    • Supports 12 Mbps USB full-speed data rate
    • Supports USB suspend, resume and remote wakeup operations
  • Enhanced UART Features
    • Data rates up to 12 Mbps
    • Fractional Baud Rate Generator
    • 128 byte TX FIFO
    • 384 byte RX FIFO
    • 7, 8 or 9 data bits, 1 or 2 stop bits
    • Automatic Hardware (RTS/CTS or DTR/DSR)Flow Control
    • Automatic Software (Xon/Xoff) Flow Control
    • Multidrop mode w/ Auto Half-Duplex Transceiver Control
    • Multidrop mode w/ Auto TX Enable
    • Half-Duplex mode
    • Selectable GPIO or Modem I/O
  • Internal 48 MHz clock
  • Single 2.97-3.63V power supply
  • 5V tolerant inputs
  • Virtual COM Port Drivers
    • Windows 2000, XP, Vista, 7, and 8
    • Windows CE 4.2, 5.0, 6.0, and 7.0
    • Linux
    • Mac

Parts approved by MaxLinear

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
L(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, USB 2.0, Type B
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 2.0 
Interface TypeType B 
TypeHorizontal 
–
GenderReceptacle 
Pins4 
MountTHT 
Rated Current1.5 A
Working Voltage30 V (AC)
PackagingTray 
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-DSUB PCB, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DSUB PCB
–
–
TypeAngled 
Variantwithout Hex Screw 
GenderMale 
Pins9 
–
Rated Current3 A
Working Voltage125 V (AC)
PackagingTray 
Length30.8 mm
Operating Temperature -55 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
TypeStraight 
–
GenderPin Header 
Pins2 
MountTHT 
Rated Current2 A
Working Voltage200 V (AC)
PackagingBag 
Length4 mm
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
TypeStraight 
–
GenderPin Header 
Pins3 
MountTHT 
Rated Current2 A
Working Voltage200 V (AC)
PackagingBag 
Length6 mm
Operating Temperature -40 °C up to +105 °C
–Check availability