Topology | Buck Converter |
Input voltage | 2.5-5.5 V |
Switching frequency | 1200-1800 kHz |
Output 1 | 1.8 V / 1 A |
Output 2 | 3.3 V / 1 A |
IC revision | 1.2.0 |
The XRP6668 is a dual channel synchronous current mode PWM step down (buck) converter capable of delivering up to 1 Amp of current per channel and optimized for portable battery-operated operations.
Based on a current mode 1.5MHz constant frequency PWM control scheme, the devices reduce the overall component count and solution footprint as well as provide a low output voltage ripple and excellent line and load regulation. Both devices also implement a PFM mode to improve light load efficiency as well as a 100% duty cycle LDO mode. Output voltage is adjustable to as low as 0.6V with better than 3% accuracy while a low quiescent current supports the most stringent battery operation conditions. Built-in over temperature and under voltage lock-out protections insure safe operations under abnormal operating conditions.
XRP6668 is available in a RoHS compliant, “green” halogen free 8-pin SOIC package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7440430022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.2 | 2.5 | 2.35 | 100 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7440430022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|