Topology | Other Topology |
Input voltage | 4.2-5.5 V |
IC revision | 2.2.0 |
The Exar XRP7618 is an 8-Channel, high voltage, constant-current sink LED driver capable of driving up to 100mA current per channel. With outputs rated at 30V, the XRP7618 can control strings of multiple LEDs with better than ±1.5% channel to channel current matching. LED channel current is programmed via an external resistor on this Exar XRP7618 8-Channel Constant Current LED Driver within a 10mA to 100mA range. Dimming control is supported through a standard PWM scheme of up to 25kHz or through an analog signal. Exar's XRP7618 features Smart Talk™ technology, when combined with a boost converter, it maximizes the overall system efficiency by dynamically reporting the minimum LED voltage necessary to maintain current regulation mode.
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300111121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 1 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300621121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 6 | Dual | Pin Header | Straight | 3 | Bag | |
![]() | 61300811121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 8 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 61300111121 | SPEC |
![]() | 61300621121 | SPEC |
![]() | 61300811121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|