Topology | Buck Converter |
Input voltage | 12 V |
Switching frequency | 280-400 kHz |
Output 1 | 1.8 V / 3 A |
Output 2 | 1.5 V / 3 A |
IC revision | 1.0.0 |
The XRP7675 is a 3A capable synchronous current-mode PWM step down (buck) voltage regulator with improved light current load efficiency. A wide 4.5V to 18V input voltage range allows for single supply operations from industry standard 5V and 12V power rails.
With a 340kHz constant operating frequency and integrated high and low-side 100mΩ/100mΩ MOSFETs, the XRP7675 reduces the overall component count and solution footprint. Current-mode control provides fast transient response and cycle-by-cycle OCP. An adjustable soft-start prevents inrush current at turn-on, and in shutdown mode the supply current drops to 0.1µA. At light current loads, the XRP7675 operates in Discontinuous Conduction Mode (DCM) and is complemented by a pulse frequency modulation mode (PFM) to provide excellent conversion efficiency.
Built-in output over-voltage (open load), over temperature, cycle-by-cycle over-current, under-voltage lockout (UVLO) and hiccup mode short-circuit protection insures safe operation under abnormal operating conditions.
The XRP7675 is offered in a RoHS compliant, "green"/halogen free 8-pin Exposed Pad SOIC package.
3A Continuous Output Current
4.5V to 18V Wide Input Voltage ◦0.925V to 16V Adjustable Output Voltage
◦2% Accuracy
PWM Current Mode Control ◦340kHz Constant Operations
◦Up to 95% Efficiency
Light Load Efficiency
Programmable Soft-Start and Enable Function
Built-in Thermal, Over Current, UVLO and Output Over Voltage Protections
Pin/Function Upgrade to Exar XRP7665 and MPS MP1484/2307
RoHS Compliant, "Green"/Halogen Free 8-Pin SOIC Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744314760 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 7.6 | 5.5 | 2.2 | 4.8 | 28.2 | 48 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744314760 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|