| Topology | Other Topology |
| IC revision | 5456A-WIRE-01/06 |
Smart RF ATA542X Application Note5456A-WIRE-01/06ATA5423/25/28/29 BOM requirementThe ATA542X is part of the RF Multichannel receivers' family dedicated to unlicensed frequency bands.This document describes the Bill of Material required to operate the ATA5423/25/28/29. It allows the use of this RF Transceiver into the popular ISM bands 315/345/433/868/915 MHz. It provides information on this product when used between 2.4V and 3.6V which means without the use of the integrated regulator.Most of the components values are the same whatever the frequency bands are. Only the matching of the antenna should take into account the frequency that is targeted.This BOM relates to the implementation of our demo boards. The two-layer layout that is provided is recommended. Nevertheless, it is possible to use a different one, which might require some minor change of values for optimal use.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (Ω) | IR (mA) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744786118A | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | – | 18 | ±5% | 100 MHz | 12 | 100 MHz | 0.55 | 400 | 2200 | ||
![]() | 744760127A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-KI SMT Wire Wound Ceramic Inductor | 27 | ±5% | 250 MHz | 60 | 500 MHz | 0.12 | 600 | 2600 | ||
![]() | 744760133A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-KI SMT Wire Wound Ceramic Inductor | 33 | ±5% | 250 MHz | 60 | 500 MHz | 0.15 | 500 | 2400 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744786118A | SPEC | |
![]() | 744760127A | SPEC | |
![]() | 744760133A | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (Ω) | IR (mA) | fres (MHz) | Samples |
|---|