IC manufacturers Microchip

IC manufacturers (108)

Microchip ATmega256RFR2

Atmel AVR10004: RCB256RFR2 – Hardware User Manual 8-bit Atmel Microcontrollers

Overview

TopologyOther Topology
IC revisionA09- 1786/01

Description

Atmel AVR10004: RCB256RFR2 – Hardware User ManualDesign based on the single-chip Atmel® ATmega256RFR2 to support IEEE® 802.15.4, ZigBee®, 6LoWPAN, RF4CE, SP100, WirelessHART®, and ISM applications42081A−AVR−03/2013

Features

  • Stand-alone operable radio controller board (RCB)
  • Design based on the single-chip Atmel® ATmega256RFR2 to support IEEE® 802.15.4, ZigBee®, 6LoWPAN, RF4CE, SP100, WirelessHART®, and ISM applications
  • FCC-ID: VW4A091786
  • SMA RF connector
  • Simple user interface with button and LEDs
  • Board information EEPROM containing
  • MAC address
  • Board identification, features, and serial number
  • Crystal calibration values
  • 2 × AAA batteries for stand-alone operation
  • 60-pin extension connector to interface with application-specific hardware

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability