IC manufacturers Microchip

IC manufacturers (108)

Microchip ATtiny40

High-performance, low-power Microchip 8-bit AVR RISC-based microcontroller

Overview

TopologyOther Topology
IC revisionC

Description

The high-performance, low-power Microchip 8-bit AVR RISC-based microcontroller combines 4KB ISP flash memory, 256B SRAM, 12 general purpose I/O lines, 16 general purpose working registers, an 8-bit timer/counter with two PWM channels, a 8/16-bit timer/counter, internal and external interrupts, an 8-channel 10-bit A/D converter, programmable watchdog timer with internal oscillator, a slave two-wire interface, a master/slave serial peripheral interface, an internal calibrated oscillator, and four software selectable power saving modes. The device operates between 1.8-5.5 volts.By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processing speed.

Features

  • Up to 12 Atmel QTouchADC channels
  • Single I/O pin per channel
  • TWI (Philips I2C Compatible) interface
  • SPI interface
  • Two analog outputs (PWM)
  • Buzzer
  • LEDs
  • Supports QTTM 600 Touch Debug interface
  • TPI programming interface
  • Powered from USB or external supply

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Mini USB 2.0, Type B
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
–Check availability