IC manufacturers Microchip

IC manufacturers (108)

Microchip BM70

Overview

TopologyOther Topology
IC revisionA

Description

The BM70 Bluetooth Low Energy module is designed for easy implementation into a broad range of applications. It delivers up to 2.5x throughput improvement and more secure connections vs. Bluetooth 4.1 based products. Developers can easily interface to the device via a standard UART interface, available on most Microcontrollers and Processors. The BM70 has a completely integrated Bluetooth software stack, and offers a shielded regulatory certified version with built-in antenna. Developers are freed from the complexities of Bluetooth Software and RF development and can simply utilize the BM70 as a wireline replacement. Perfect for IoT (Internet of Things) applications, when interfaced to a BLE enabled smartphone or Bluetooth Internet Gateway, applications can be monitored, controlled and updated from anywhere in the world.

Features

  • Bluetooth 5 Certified
  • 1.9V~3.6V operating range
  • UART interface
  • 3 x PWM supported
  • Main Crystal : 32MHz
  • Temperature sensor supported
  • 12 bits ADC supported for 8CH input ports and battery voltage detection
  • Wake up by any GPIO
  • Average current: TX 3.87mA/RX 3.06mA with Buck,@ VBAT=3.0V and 18.75ms Connection Interval
  • RSSI Monitor
  • ISM Band 2.402 to 2.480 GHz operation
  • Channels 0-39
  • Rx Sensitivity: -90 dBm@ BLE, in typical
  • Tx Power: +2 dBm
  • RSSI monitor
  • Ceramic Chip Antenna (BM70BLES1FC2)
  • External Antenna Connection (BM70BLE01FC2)

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, 4, 11.1 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Poles
Length11.1 mm
Vaporphase processnot specified 
Check availability