IC manufacturers Microchip

IC manufacturers (97)

Microchip LAN9252 | Demoboard EVB-LAN9252-PICTAIL

4-Port EtherCAT Slave Controller Evaluation Kit in Expansion Mode

Overview

TopologyOther Topology
IC revisionA

Description

EVB-LAN9252-PICtail™ Add-On Board is used for evaluating Microchip Technology’s LAN9252, a 2/3-port EtherCAT® slave controller with dual integrated Ethernet PHYs. It is an expansion board compatible with Explorer 16 development platform. This document details the EVB-LAN9252-PICtail Add-On Board features and its connectivity to the Explorer 16 development platform. This EVB currently supports 3 plug-in modules (PIMs), namely [MA320003 (PIC32MX795F512L), MA240011 (PIC24FJ128GA010), and MA320012 (PIC32MZxxxxECx100)], on this platform.

Features

  • The EVB-LAN9252-4PORT supports four Integrated PHY's via on board RJ45 Connectors
  • The EVB-LAN9252-4PORT supports SPI and SQI based PDI configurations with onboard PIC32MX and option to plug-in third part SOC's like Beagle Bone Black
  • Option for onboard Fiber Interface via SFP module
  • The onboard EEPROM to configure the EtherCAT salve configuration

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Samples
150060GS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140
Order Code Data­sheet Simu­lation
150060GS75000SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Samples