IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP1661 | Demoboard ADM00566

MCP1661 High-Voltage Boost and SEPIC Converters Evaluation Board User’s Guide

Overview

TopologySEPIC Buck-Boost Topology
Input voltage2.4-5.5 V
Output 13.3 V / 0.45 A
IC revisionA

Description

The MCP1661 High-Voltage Boost and SEPIC Converters Evaluation Board is used toevaluate and demonstrate Microchip Technology’s MCP1661 product. This boarddemonstrates the MCP1661 capabilities in two different topologies:• 12V output Boost Converter application supplied from an external voltage source(VIN < 5.5V e.g. two cell boost to 12V)• 3.3V output SEPIC Converter application supplied from a Li-Ion Cell.It can be used to evaluate the SOT-23-5 package. The MCP1661 High-Voltage Boost and SEPIC Converters Evaluation Board was developed to help engineers reduce product design cycle time.In both the MCP1661 Boost Application and MCP1661 SEPIC Application, the output voltage is set to the proper value using an external resistor divider, resulting in a simple and compact solution.In the MCP1661 SEPIC Application, a switch is used to enable and disable the converter. When enabled, the MCP1661 will regulate the output voltage; whendisabled, the MCP1661 SEPIC Application will disconnect the path from input to output.

Features

  • MCP1661 device can be evaluated in two separate applications: Boost and SEPIC
  • Under voltage Lockout (UVLO)
  • Start-up Voltage: 2.3V (UVLO Start)
  • Input Voltage range (VIN) after start-up: 2.4V to 5.5V, with VIN  VOUT
  • Output Voltage:
  • 12V (for MCP1661 Boost Application)
  • 3.3V (for MCP1661 SEPIC Application)
  • Output Current: typical 125 mA @ 12V Output, 3.3VInput (for the Boost Converter)
  • PWM Operation
  • PWM Switching Frequency: 500 kHz
  • Enable state selectable using EN switch (for MCP1661 SEPIC Application)
  • Peak Input Current Limit of 1.3A
  • Internal Compensation
  • Soft Start
  • Over temperature Protection (if the die temperatureexceeds +150°C, with 15°Chysteresis)

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Poles
L(mm)
Vaporphase process
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, 1, 3.48 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Poles1 
Length3.48 mm
Vaporphase processnot specified 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, –, 7.3 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Length7.3 mm
–
Inductance 14.7 µH
Inductance 24.7 µH
Rated Current1.3 A
Rated Current 21.3 A
Saturation Current3 A
DC Resistance 10.065 Ω
DC Resistance 20.065 Ω
DC Resistance 10.075 Ω
DC Resistance 20.075 Ω
Self Resonant Frequency46 MHz
TypeStraight 
–Check availability