Topology | SEPIC Buck-Boost Topology |
Input voltage | 12 V |
Switching frequency | 31-2000 kHz |
Output 1 | 48 V / 10 A |
IC revision | 1 |
The MCP19214/5 is a controller used in dual, high-efficiency DC/DC converters. This integrated circuit (IC) brings considerable aid to portable applications with the new concept of Current Sharing, Interleaved, Dual-Phase Application. Handheld terminals, electric bicycles, electric scooters, and notebook computers can benefit using this type of converter as it reduces electromagnetic interference (EMI), lowers input filtering requirements, and lowers power stress on components, which results in a board that generates less heat. Using this type of topology also has the advantage of halving the input current amplitude, reducing the peak current flowing towards the input capacitor. The losses from the input battery (12V) are also reduced as it draws less peak current for the board.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443641000B | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 10 | 59.2 | 22.9 | 25.1 | 0.97 | 15 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443641000B | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Samples |
---|