Topology | SEPIC Buck-Boost Topology |
Output 1 | 30 V / 1 A |
IC revision | B |
The MCP2221 is a USB-to-UART/I2C serial converter which enables USB connectivity in applications that have a UART and I2C interfaces. The device reduces external components by integrating the USB termination resistors and the oscillator needed for USB operation. The MCP2221 also has four GP pins providing miscellaneous functionalities (GPIO, USBCFG, SSPND, Clock Output, ADC, DAC, interrupt detector).
Human Interface Device (HID) for both I2C™ communication and control. 64 byte buffer to handle data throughput at any I2C™ baud rate
Fully configurable VID and PID assignments, and string descriptors
Bus-powered or self-powered
USB 2.0 Compliant
USB Driver and Software Support
CDC and Universal Asynchronous Receiver/Transmitter (UART) Options
I2C™/SMBus
SMBus Master
General Purpose Input/Output (GPIO) Pins
Highly Configurable
Operating voltage: 3.0 – 5.5V
Electrostatic Discharge (ESD) protection:4 kV Human Body Model (HBM)
Industrial (I) Operating Temperature: -40°C to +85°C
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | Interface Type | Gender | Mount | Working Voltage (V (AC)) | Packaging | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691102710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | THT | 250 | Box | – | – | – | – | – | – | – | – | – | – | Horizontal | ||
629004113921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Plug Type A SMT w. Clip | 4 | USB 2.0 | – | – | – | Type A | Plug | SMT | 30 | Tube | – | – | – | – | – | – | – | – | – | – | Horizontal | ||
744878004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | – | – | – | – | – | – | – | – | – | – | 4.7 | 4.7 | 1.3 | 1.3 | 3 | 0.065 | 0.065 | 0.075 | 0.075 | 46 | Straight |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691102710002 | SPEC | – | |
629004113921 | SPEC | – | |
744878004 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | Interface Type | Gender | Mount | Working Voltage (V (AC)) | Packaging | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples |
---|