IC manufacturers Microchip

IC manufacturers (103)

Microchip MD3872 | Demoboard MD3872DB1

MD3872 Front-End Ultrasound Receiver Demoboard

Overview

TopologyOther Topology

Description

The MD3872DB1 provides a very useful platform to evaluate this low power and low noise 12-bit resolution ADC ultrasound front-end receiver. Simply connect a 5V power supply to the board and a USB cable to your computer.The on-board MD3872 and T/R switch ICs, TGC, DAC,FPGA, de-serialized LVDS, clock generator, DDR2 datamemory, isolated USB interface, JTAG SPI connector,RS232 serial interface and low noise DC/DC power supplies make a stand alone, desktop 8-channel ultrasound receiver data acquisition evaluation system.The MD3872DB1 package includes the demoboardpower supply cable, USB cable, software driver and PCuser interface software files. All software files includingthe EEPROM file, FPGA configuration file and PC userinterface software files are web downloadable for updatingif necessary.This datasheet describes the detail of the built-in hardware features and PC interface software installation and step by step operation of the board..

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750341004
SPEC
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Power Transformer