IC manufacturers Microchip

IC manufacturers (97)

Microchip MIC23156 | Demoboard ADM00856 SYNC BUCK REG EVB

1.5A, 3MHz Synchronous Buck Regulator with HyperLight Load® and I2C Control for Dynamic Voltage Scaling

Overview

TopologyBuck Converter
Input voltage2.7-5.7 V
Output 12.4 V / 1.5 A
IC revision1

Description

The MIC23156 is a high-efficiency 1.5A synchronous buck regulator with HyperLight Load® mode and dynamic voltage scaling control through I2C. HyperLight Load provides very high efficiency at light loads and ultra-fast transient response. The ability to dynamically change the output voltage and maintain high output voltage accuracy make the MIC23156 perfectly suited for supplying processor core voltages. An additional benefit of this proprietary architecture is very low output ripple voltage throughout the entire load range with the use of small output capacitors. Fast mode plus I2C provides output voltage and chip enable/disable control from standard I2C bus with I2C clock rates of 100kHz, 400kHz, and 1MHz.

Features

  • Input voltage: 2.7V to 5.5V;
  • Up to 1.5A output current;
  • 1MHz I2C-controlled adjustable output: VOUT = 0.7 to 2.4V in 10mV steps;
  • High output voltage accuracy (±1.5% over temperature);
  • Fast pin selectable output voltage;
  • Programmable soft-start using external capacitor;
  • Ultra-low quiescent current of 30µA when not switching;
  • Thermal-shutdown and current-limit protection;
  • Safe startup in to pre-biased output;
  • Stable with 1µH output inductor and 2.2µF ceramic capacitor;
  • Up to 93% peak efficiency;
  • Junction temperature range of -40°C to +125°C;

Typical applications

  • Mobile Handsets, Portable Applications
  • WiFi/WiMx/WiBro Modules

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
74408941010SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-SPC SMT Power Inductor 1 3 5.4 0.0295 100 SMT
Order Code Data­sheet Simu­lation
74408941010SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples