IC manufacturers Microchip

IC manufacturers (97)

Microchip MIC24046

5A Pin-Programmable Buck Converter

Overview

TopologyOther Topology
IC revision1

Description

MIC24046 is a pin-programmable, high-efficiency, wide-input range, 5A, synchronous step-down regulator. The MIC24046 is perfectly suited for multiple-voltage rail application environments typically found in computing and telecommunication systems. It can be programmed by pin strapping various parameters, such as output voltage, switching frequency, and current-limit values. The pin-selectable switching frequency, valley-current-mode control technique, high-performance error amplifier, and external compensation allow for the best tradeoffs between high-efficiency and the smallest possible solution size.The MIC24046 is pin-out compatible with its I2C-programmable counterparts from the same family. The MIC24046 is available in a thermally-efficient, space-saving, 20-pin 3mm x 3mm QFN package with an operating junction temperature range of -40°C to +125°C.

Features

  • 4.5V to 19V input voltage range
  • 5A (maximum) output current
  • High efficiency (>90%)
  • Pin-selectable output voltages:
  • 0.7V, 0.8V, 0.9V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V
  • ±1% output voltage accuracy
  • Supports safe start-up with pre-biased output
  • Pin-selectable current limit and switching frequency
  • Internal soft-start and thermal shutdown protection
  • Hiccup-mode short-circuit protection
  • Available in a 20-pin 3mm x 3mm QFN package
  • -40°C to +125°C junction temperature range

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
870025374003SPEC
7 files WCAP-PTG5 Aluminum Polymer Capacitors220 µF 16 2000 -55 °C up to +105 °C 4500 352 8 3.5 8 8 Ammopack
Order Code Data­sheet Simu­lation
870025374003SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples