IC manufacturers Microchip

IC manufacturers (97)

Microchip MIC45404 | Demoboard MIC45404 EVALUATION BOARD USER’S GUIDE

19V/5A Ultra Low Profile Synchronous Step Down Power Module w/Hyper Speed Control™

Overview

TopologyOther Topology
Input voltage4.5-19 V
Switching frequency360-880 kHz
Output 13.3 V / 5 A
IC revisionA

Description

MIC45404 is an ultralow profile synchronous step-down regulator module, featuring a unique 2.0 mm maximum height. The module incorporates a DC-to-DC regulator, bootstrap capacitor, high-frequency input capacitor, and an inductor in a single package. The module pinout is optimized to simplify PCB layout process. This highly-integrated solution expedites system design and improves product time to market. The internal MOSFETs and inductor are optimized to achieve high efficiency at low output voltage. Due to the fully optimized design, MIC45404 can deliver up to 5A current with a wide input voltage range of 4.5V to 19V. The MIC45404 is available in a 54-pin 6mm × 10mm × 2.0mm max QFN package with a junction operating temperature range from –40 ºC to +125 ºC, which makes an excellent solution for systems in which PCB real-estate and height are important limiting factors and air flow is restricted.

Features

  • Input voltage range: 4.5V to 19V
  • Output current: up to 5A
  • 81% peak efficiency at 12Vin, 0.9Vout
  • Pin-selectable output voltages: 0.7V, 0.8V, 0.9V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V
  • ±1% output voltage accuracy
  • Supports safe pre-biased start-up
  • Pin-selectable current limit
  • Pin-selectable switching frequency
  • Internal soft-start
  • Thermal shutdown
  • Hiccup-mode short-circuit protection
  • Available in a 54-pin 10mm × 6mm QFN package
  • Ultralow profile: 2.0mm maximum height
  • –40°C to +125°C junction temperature range

Typical applications

  • Servers, Data Storage, Routers and Base Stations
  • FPGAs, DSP and Low-Voltage ASIC Power

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
870025374003SPEC
7 files WCAP-PTG5 Aluminum Polymer Capacitors220 µF 16 2000 -55 °C up to +105 °C 4500 352 8 3.5 8 8 Ammopack
Order Code Data­sheet Simu­lation
870025374003SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples