Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 6 V |
IC revision | A |
The 50W Interleaved LLC Converter Development Board is a generic development board implementing interleaved LLC topology supporting rapid prototyping and code development based on dsPIC33 DSCs. It utilizes the dsPIC33CH128MP506 DSC supporting a fully digital and advanced power control algorithm scheme. The board is compatible with dsPIC33EP, dsPIC33CK and dsPIC33CH Digital Power Plug-in Modules (DP-PIM)
Input working voltage range: 38 - 42 VDCMax. Output Power: 30W per phaseMaximum Switching Frequency: 1000 kHzOutput connectorAuxiliary power supplyTest Points for outer loop measurementsProtection circuitryHMI Interface (Push buttons and two LEDs)dsPIC33-DSC DP-PIM socket with test points at the edge of the boardAUX ConnectorSupports UART communication, GPIO, Analog input, DAC signal output and 3.3V analog AUX supply.