IC manufacturers Microchip

IC manufacturers (97)

Microchip MIC4604 | Demoboard EV84C64A

85V Half-Bridge MOSFET Driver with up to16V Programmable Gate Drive

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage6 V
IC revisionA

Description

The 50W Interleaved LLC Converter Development Board is a generic development board implementing interleaved LLC topology supporting rapid prototyping and code development based on dsPIC33 DSCs. It utilizes the dsPIC33CH128MP506 DSC supporting a fully digital and advanced power control algorithm scheme. The board is compatible with dsPIC33EP, dsPIC33CK and dsPIC33CH Digital Power Plug-in Modules (DP-PIM)

Features

  • 5.5V to 16V Gate Drive Supply Voltage Range
  • Drives High-Side and Low-Side N-Channel MOSFETs with Independent Inputs
  • TTL Input Thresholds
  • On-Chip Bootstrap Diode
  • Fast 39 ns Propagation Times
  • Drives 1000 pF Load with 20 ns Rise and Fall Times
  • Low Power Consumption
  • Supplies Undervoltage Protection
  • –40°C to +125°C Junction Temperature Range

Typical applications

  • Power Inverters, High Voltage Step-Down Regulators, Half, Full, and 3-Phase Bridge Motor Drives
  • Distributed Power Systems

Products

Order Code Data­sheet Downloads Status Product series Samples
750371133SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Inductor
Order Code Data­sheet
750371133SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples