IC manufacturers Microchip

IC manufacturers (97)

Microchip MIC4604 | Demoboard USB PD 160W

85V Half Bridge MOSFET Driver s with up to 16V Programmable Gate Drive

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage8-18 V
Output 120 V / 8 A
IC revision1

Description

The MIC4604 is an 85V Half Bridge MOSFET driver. The MIC4604 features fast 39ns propagation delay times and 20ns driver rise/fall times for a 1nF capacitive load. The low-side and high-side gate drivers are independently controlled. The MIC4604 has TTL input thresholds. It includes a high-voltage internal diode that helps charge the high-side gate drive bootstrap capacitor. A robust, high-speed, and low-power level shifter provides clean level transitions to the high-side output. The robust operation of the MIC4604 ensures that the outputs are not affected by supply glitches, HS ringing below ground, or HS slewing with high-speed voltage transitions. Undervoltage protection is provided on both the low-side and high-side drivers. The MIC4604 is available in an 8-pin SOIC package and a tiny 10-pin 2.5mm × 2.5mm TDFN package. Both packages have an operating junction temperature range of –40°C to +125°C.

Features

  • 5.5V to 16V Gate Drive Supply Voltage Range
  • Drives High-Side and Low-Side N-Channel MOSFETs with Independent Inputs
  • TTL Input Thresholds
  • On-Chip Bootstrap Diode
  • Fast 39ns Propagation Times
  • Drives 1000pF Load with 20ns Rise and Fall Times
  • Low Power Consumption
  • Supplies Undervoltage Protection
  • –40°C to +125°C Junction Temperature Range

Typical applications

  • Half, Full, and 3-Phase Bridge Motor Drives
  • Computing Peripherals
  • Power Inverters
  • High Voltage Step-Down Regulators / Distributed Power Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012206083SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012206083SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples