Topology | Buck Converter |
Input voltage | 4.5-24 V |
Output 1 | 24 V / 9 A |
The NX9548 is buck switching converter in multi chip module designed for step down DC to DC converter in portable applications. It is optimized to convert single supply up to 24V bus voltage to as low as 0.75V output voltage. The output current can be up to 9A.It can be selected to operate in synchronous mode or non-synchronous mode to improve the efficiency at light load. Constant on time control provides fast response, good line regulation and nearly constant frequency under wide voltage input range. Over current protection and FB UVLO followed by latch feature.Other features includes: internal boost schottky diode, 5V gate drive capability, power good indicator, over current protection, over voltage protection and adaptive dead band control. NX9548 is available in 5x5 MCM package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012007061 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 470 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012007063 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012207045 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012207072 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012207078 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 5 | 0.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012207002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 4.7 µF | ±10% | 6.3 | 0805 | -55 °C up to +125 °C | – | 15 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012207026 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012107005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 22 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | – | 15 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012109014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
860020272005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | 100 µF | ±20% | 10 | – | – | – | 17 | – | – | 11 | – | – | – | Ammopack | – | – | – | – | – | – | – | 2000 | -40 °C up to +105 °C | 105 | 10 | 2 | 5 | |||
744311100 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | 7040 | -40 °C up to +150 °C | – | – | – | – | 7 | 6.9 | 3.8 | – | – | 1 | 16.8 | 8 | 19 | 4.6 | 85 | Superflux | – | -40 °C up to +150 °C | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012007061 | SPEC | ||
885012007063 | SPEC | ||
885012207045 | SPEC | ||
885012207072 | SPEC | ||
885012207078 | SPEC | ||
885012207002 | SPEC | ||
885012207026 | SPEC | ||
885012107005 | SPEC | ||
885012109014 | SPEC | ||
860020272005 | SPEC | ||
744311100 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples |
---|