Topology | USB |
IC revision | 2 |
The EVB-USB7006 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7006, a 6-port SuperSpeed (SS) USB SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This allows the user to gain an understanding of the product and accelerate the integration of the USB7006 into the user’s design.The EVB-USB7006 is compliant with the USB 2.0 High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling. The EVB-USB7006 is also compliant with USB 3.2 Gen1 on the upstream port and on 5 of the downstream ports. The sixth downstream port only support USB2.0.The EVB-USB7006 platform also supports battery charging on all six downstream ports (maximum of 10A; see Note 1) at any one time. The EVB-USB7006 supports FlexConnect role reversal for any of the six downstream ports with the upstream port.The EVB-USB7006 has four configurations for operation through internal default settings and supports custom configurations either via I2C or through the external 16-Mbit SPI Flash device. The EVB-USB7006 demonstrates driver compatibility with Microsoft® Windows® 10, Windows 8.x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012006054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 33 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 330 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 5 | 1.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 7443551200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | 1365 | -40 °C up to +155 °C | – | – | – | – | 13.2 | 12.8 | 6.2 | – | – | 2 | 26.5 | 9 | 22 | 2.6 | 45 | WE-PERM | – | – | – | – | 2 | SMT | – | ||
![]() | 692122030100 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.0 Type A Horizontal SMT | – | – | – | – | -20 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | USB 3.0 | Type A | Horizontal | Receptacle | 9 | SMT | 30 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012006054 | SPEC | |
![]() | 885012205037 | SPEC | |
![]() | 885012206049 | SPEC | |
![]() | 885012107014 | SPEC | |
![]() | 7443551200 | SPEC | |
![]() | 692122030100 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Samples |
---|