IC manufacturers MikroE

IC manufacturers (99)

MikroE 25250202210001 | Demoboard TEMP&HUM 16 CLICK

Temp&Hum 16 Click

Overview

TopologyOther Topology
Input voltage3.3 V
IC revisionv100

Description

Temp&Hum 16 Click is a compact add-on board that represents temperature and humidity sensing solutions. This board features the WSEN-HIDS (2525020210001), a MEMS-based capacitive humidity sensor with an integrated ASIC and I2C and SPI serial communication from Würth Elektronik. A silicon-based temperature sensor is also integrated within the same package. ASIC contains the multiplier, operational amplifier, analog-to-digital converter, and other signal conditioning blocks like controller logics and interrupts. It converts the analog signal from humidity and temperature sensing elements into 16-bit digital humidity and temperature values. The WSEN-HIDS is factory calibrated for both humidity and temperature measurements with no further calibration required. This Click board™ is an ideal solution to be used in various temperature and humidity-related applications.

Features

Low power consumption, high performance, digital output interface, embedded temperature sensor for ambient temperature measurement, fully calibrated, and more.

Typical applications

  • This Click board™ is an ideal solution to be used in various temperature and humidity-related applications