IC manufacturers MikroE

IC manufacturers (97)

MikroE 2605041183000 | Demoboard M-BUS RF 2 Click

Metis-I

Overview

TopologyRF signals / communications
Input voltage3-3.5 V
IC revision1

Description

M-BUS RF 2 Click is a compact add-on board designed for smart metering, home automation, and industrial control applications. This Click board™ features the Metis-I (2605041183000), an 868MHz radio module from Würth Elektronik.

Features

European-friendly frequency: Operates at 868MHz, ideal for applications in Europe.Powerful processing and transmission: Module based on the MSP430 MCU and CC1101 RF chip-set ensuring efficient data processing and transmission.Integrated memory: Includes Flash and RAM for program and data storage.Standard compliance: Compliant with Wireless M-BUS EN13757-4:2013 and Open Metering System (OMS) standards.Long-range communication: Up to 700 meters line of sight for reliable data transmission over extended distances.Low-power operation: Wake-On-Radio functionality extends battery life by waking up the device only when data transmission is required.Communication interface: UART interface with additional hardware flow control pins for reliable data exchange.

More information

Products

Order Code Data­sheet Simu­lation Man­ual Downloads Product seriesDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Samples
2605041183000SPEC
PDF5 files Metis-I Metis-I 868.3 MHz - 869.525 700 11 -103 2.2 3.6 100 17 27 3.6
Order Code Data­sheet Simu­lation
2605041183000SPEC
Samples
Order Code Data­sheet Simu­lation Man­ual Downloads Product seriesDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Samples