Topology | RF signals / communications |
Input voltage | 3.3 V |
IC revision | 1 |
Wirepas Click is a compact add-on board that allows you to implement the Wirepas Mesh wireless connectivity stack to your application. This board features the WIRL-PRO2 Thetis-I (2611011021010), a radio module with Wirepas Mesh Protocol from Würth Elektronik. It supports creating a Wirepas routing mesh protocol and is optimized for ultra-low energy consumption. The large scalability is ideal for extensive IoT networks and can work as a host-controlled device. This Click board™ makes the perfect solution for developing long-life battery drive IoT networks, supply chains, asset tracking, smart lighting, smart metering, and more.
Wirepas module, Wirepas routing mesh protocol optimized for ultra-low energy consumption, high scalability is ideal for large IoT networks, low-energy and low-latency modus, remote nodes’ configuration, printed or external antenna, and more
Order Code | Datasheet | Simulation | Manual | Downloads | Status | Product series | Description | Frequency Range (MHz) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2611011021010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Thetis-I & EV-Kits | Thetis-I | 2402 - 2480 | 400 | 4 | -90 | 6 | 1.8 | 3.6 | 1000 | RF pad and internal antenna |
Order Code | Datasheet | Simulation | |
---|---|---|---|
2611011021010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Status | Product series | Description | Frequency Range (MHz) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Samples |
---|