Topology | Motor Drive |
IC revision | 01 |
MOTOR DRIVER
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Poles | L (mm) | Vaporphase process | Operation Force (Value) (g) | Schematic | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012207103 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.25 | 1.25 | 0.5 | – | 2 | – | – | – | 7" Tape & Reel | ||
![]() | 418121270806 | SPEC | – | 6 files | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | – | 24 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | 6 | 16.18 | not specified | 600 | – | Tape and Reel | |
![]() | 450301014042 | SPEC | – | 5 files | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | 12 | – | -40 °C up to +85 °C | – | 10000 MΩ | – | – | – | – | – | – | – | 800 | SPDT | Bulk |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012207103 | SPEC | |
![]() | 418121270806 | SPEC | – |
![]() | 450301014042 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Poles | L (mm) | Vaporphase process | Operation Force (Value) (g) | Schematic | Packaging | Samples |
---|