Topology | Half-Bridge Converter symmetrical isolated |
IC revision | 1.0 |
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206120 | SPEC | 6 files | WCAP-CSGP MLCCs 100 V(DC) | 100 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | 5 | 1 GΩ | X7R Class II | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | 1.6 | – | |||
418121270808 | SPEC | – | 6 files | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | – | 24 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | Tape and Reel | 8 | 21.26 | not specified |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206120 | SPEC | ||
418121270808 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | Poles | L (mm) | Vaporphase process | Samples |
---|