Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 50-60 kHz |
Output 1 | 12 V / 0.7 A |
IC revision | 1.02 |
The EV020-5-S-00B Evaluation Board is designed to demonstrate the capabilities of MP020-5. The MP020-5 is a primary-sidecontrol offline regulator which can eliminates secondary feedback components.The EV020-5-S-00B is typically designed for small home appliances which output 12V, 0.7A load from 85VAC to 265VAC, 50HZ/60HZ.The EV020-5-S-00B has an excellent efficiency and meets IEC61000-4-5 surge immunity and EN55022 conducted EMI requirements. It has multi-protection function as open circuit protection, short-circuit protection, cycle bycycle current limit and over-temperature protection, etc.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.25 | 0.27 | 6 | 2.3 | Heat Shrinking Tube | ||
7508110328 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462102 | SPEC | |
7508110328 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|