| Topology | Flyback Converter |
| Input voltage | 85-265 V |
| Switching frequency | 85-265 kHz |
| Output 1 | 5 V / 0.1 A |
| Output 2 | 18 V / 0.3 A |
| IC revision | 1 |
The EV020-5-S-00D Evaluation Board is designed to demonstrate the capabilities of MP020-5. The MP020-5 is a primary-side-control regulator which can eliminates secondary feedback components.
The EV020-5-S-00D is typically designed for small appliances which output 18V/0.3A and 5V/0.1A load from 85VAC to 265VAC, 50HZ/60HZ.
The EV020-5-S-00D has an excellent efficiency and meets IEC61000-4-5 surge immunity and EN55022 conducted EMI requirements. It hasmulti-protection function as open circuit protection, short-circuit protection, cycle by cycle current limit and over-temperatureprotection, etc.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT,10% (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.25 | 0.27 | 6 | 2.3 | Heat Shrinking Tube |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7447462102 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT,10% (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
|---|