IC manufacturers Monolithic Power Systems

IC manufacturers (98)

Monolithic Power Systems EV1494-J-00A

High-Efficiency, 2A, 16V, 500kHz Sync Step-Down Switch Evaluation Board

Overview

TopologyBuck Converter
Input voltage5-16 V
Output 13.3 V / 2 A
IC revision1.1

Description

The EV1494-J-00A demonstrates MPS’s MP1494, a high-frequency, synchronous, rectified, step-down converter with built-in highsideand low-side power MOSFETs. The MP1494 offers a very compact solution toachieve a 2A continuous output current with excellent load and line regulation over a wide input supply range. The MP1494 hassynchronous mode operation for higher efficiency over the output current load range.

Current-mode operation provides fast transient response and eases loop stabilization.

Full protection features includes over-current protection and thermal shutdown.

The MP1494 is available in a space-saving 8- pin TSOT23 package.

Features

  • Wide 5V to 16V Operating Input Range
  • 100mΩ/40mΩ Low RDS(ON) Internal Power MOSFET
  • Proprietary Switching-Loss–Reduction Technique
  • High-Efficiency Synchronous Mode Operation
  • Default 500kHz Switching Frequency
  • Synchronizes from a 200kHz-to-2MHz External Clock
  • AAM Power-Save Mode

Internal Soft-Start

  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 Package

Typical applications

  • Digital Set-Top Boxes
  • Notebook System and I/O Power
  • Distributed Power Systems
  • Flat-Panel Television and Monitors

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744325550SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 5.5 12 4.5 12 10.3 30 Superflux
Order Code Data­sheet Simu­lation
744325550SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples