IC manufacturers Monolithic Power Systems

IC manufacturers (98)

Monolithic Power Systems EV3414-J-00A

1.8A, 1MHz Synchronous Boost Converter Evaluation Board

Overview

TopologyBoost Converter
Input voltage0.8-4 V
Output 13.3 V / 1.8 A
IC revision1.01

Description

The EV3414-J-00A is a Boost converter evaluation board for the MP3414, asynchronous, 1MHz fixed frequency, current mode step-up converter with output to input disconnect. The device can step up single-celland two-cell alkaline, NiCd, and NiMH batteries up to 4V.

It can startup from an input voltage as low as 0.8V and provides inrush current limiting as well as output short circuit protection.

The output voltage also can be regulated when VIN>VOUT, and the P-channel MOS is no longer act as a low impedance switch.

The EV3414-J-00A regulates the output voltage up to 3.3V from single cell AA battery without the uses of an external Schottky diode.

The MP3414 is offered in a TSOT23-8 package.

Features

  • Up to 96% Efficiency
  • True Output Load Disconnect
  • Input Range: 0.6V to 4V
  • Output Range: 1.8V to 4V
  • 0.8V Low Voltage Start-Up
  • Current Mode Control with Internal
  • Compensation
  • Short-Circuit Protection
  • True Output Disconnect from Input
  • VIN>VOUT Down Mode Operation
  • High Efficiency at Light Load Conditions
  • Inrush Current Limit and Internal Soft-Start
  • 1MHz Fixed Frequency Switching
  • Tiny External Components

Typical applications

  • Handheld Computers
  • Personal Medical Devices
  • Portable Media Players
  • Smart phones
  • Wireless Peripherals
  • Single-Cell and Two-Cell Alkaline, NiCd, or NiMH Batteries Powered Products

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples
744062003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 3.3 2.8 2.5 55 SMT
Order Code Data­sheet Simu­lation
744062003SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples