IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems EV6002DN-00A

Monolithic Flyback/Forward DC-DC Converter Evaluation Board

Overview

TopologyFlyback Converter
Input voltage36-75 V
Output 112 V / 2.5 A
IC revision1.0

Description

The EV6002DN-00A is an evaluation board for the MP6002, a monolithic Flyback/Forward DCDC converter. The device integrates a 150V power switch and is capable of delivering up to 30W output power. The MP6002 has an internal soft-start, auto-retry, and incorporates over current, short circuit, and over-voltage protection. It can also skip cycles to maintainzero load regulation.

This device is available in an 8-pin SOIC package with an exposed pad.

Features

  • Integrated 150V Power Switch
  • Integrated 100V Startup Circuit
  • Cycle-by-Cycle Current Limiting
  • Duty Cycle Limiting with Line Feed Forward
  • Input UVLO + Over Voltage Protection
  • Thermal Shutdown

Typical applications

  • VoIP Phones, Power over Ethernet (PoE)
  • Distributed Power Conversions
  • Telecom Equipment

Products

Order Code Data­sheet Downloads Status Product series Samples
750340543SPEC
Active i| Production is active. Expected lifetime: >10 years. Power over Ethernet Übertrager WE-PoE+
Order Code Data­sheet
750340543SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples