IC manufacturers Monolithic Power Systems

IC manufacturers (98)

Monolithic Power Systems EV8668DL-00A

8A, 21V, 600KHz Step-Down Converter With Sync Gate Driver Evaluation Board

Overview

TopologyBuck Converter
Input voltage9-21 V
Output 13.3 V / 8 A
IC revision1.2

Description

The EV8668DN-00A is an evaluation board for the MP8668, a 600KHz step-down regulator. An integrated 42mΩ power MOSFETS provides8A continuous load current over a wide operating input voltage of 9V to 21V. Current mode control provides fast transient response and eases loop stabilization. This device, available in an 14-pin QFN, provides a very compact system solution with minimal reliance on external components.

Features

  • 8A Output Current
  • Wide 9V to 21V Operating Input Range
  • Synchronizable to > 1MHz External Clock
  • Adjustable Output from 0.8V to 15V
  • Fully Assembled and Tested

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
7443552200SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 2 14.8 5 13 7.3 53 WE-PERM
Order Code Data­sheet Simu­lation
7443552200SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples