Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 5-14 V |
Switching frequency | 100-1000 kHz |
Output 1 | 1.2 V / 40 A |
IC revision | 1.3 |
The EV86884DQKT-00A is an evaluation board for the MP86884, a monolithic Half Bridge with built in internal power MOSFETs and gate drivers.
It achieves 55A continuous output current over a wide input supply range of 5V to 14V. Integration of the Driver and MOSFETs results in high efficiency due to optimal dead time control and parasitic inductance reduction.
The MP86884, available in a 34-pin TQFN, is ideal for server applications where efficiency and small size are a premium.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744355122 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.2 | 69.7 | 22 | 65 | 0.35 | 230 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744355122 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|