IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems HF01B00

Off Line High Voltage Quasi Resonant Regulator

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency150 kHz
Output 124 V / 1.25 A
IC revision1.2

Description

The HF01B00 is a flyback regulator with Green Mode Operation. Its high efficiency feature over the entire input/load range meets the stringent world-wide energy-saving requirements.

The HF01B00 is an integrated current mode controller with a 700V FET. Its valley switching detector ensures minimum Drain-Source voltage switching every cycle, per Quasi-resonant operation. When the output power falls below a given level, the regulator enters the burst mode to lower the stand-by power consumption.

An internal minimum off time limiter prevents the switching frequency from exceeding 150 kHz, which is below the CISPR-22 EMI start limit. Internal 2.4ms soft start prevents the excessive inrush current during start up

The HF01B00 provides various protections, such as Thermal Shutdown (TSD), VCC Under Voltage Lockout (UVLO), Over Load Protection (OLP), Over Voltage Protection (OVP) and so on.

The HF01B00 is available in PDIP8-7B package.

Features

  • -Internal Integrated 700V MOSFET
  • -High Level of Integration, Requires Very Few External Components
  • -Universal Input Voltage (85~265VAC)
  • -Quasi-Resonant Operation over the Entire Input and Load Range
  • -Maximum Switching Frequency Limited
  • -Valley Switching for High Efficiency and Better EMI Performance
  • -Active Burst Mode for Low Standby Power Consumption
  • -Internal High-Voltage Current Source for Start-Up
  • -Internal Soft Start
  • -Internal 320ns Leading Edge Blanking
  • -Thermal Shutdown (Auto Restart with Hysteresis)
  • -VCC Under Voltage Lockout with Hysteresis (UVLO)
  • -Over Voltage Protection
  • -Over Load Protection.
  • -No Load Consumption at 265Vac, HF01B00<100mW

Remarks

  • Refer Page no-LX1=18mH,L1=3.3uH,T1=88uH are used

Typical applications

  • Standby power supply.
  • Small power SMPS for white goods and consumer electronics
  • Battery charger for consumer and home equipment.
  • Low/Medium power AC/DC adapter.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
7448640416SPEC
8 files WE-FC Common Mode Power Line Choke 0.6 24 1.38 250 2000 MnZn 21.3 16.6 22.5 THT
Order Code Data­sheet Simu­lation
7448640416SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples