IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems HFC0310

Fixed-Frequency Flyback Controller

Overview

TopologyFlyback Converter
Input voltage85-420 V
Switching frequency600 kHz
Output 112 V / 0.8 A
IC revision1.02

Description

The HFC0310 is a flyback controller with fixedfrequency operation.The controller uses peak current mode to provide excellent transient response and ease loop compensation. When the output power falls below a given level, the controller enters burst mode to lower the stand-by powerconsumption.An external capacitor connected between the FSET pin and GND programs the HFC0310 switching frequency. Otherwise, the HFC0310 uses a frequency shaping function that greatly reduces the noise level, and reduces the cost of the EMI filter.The HFC0310 provides various protections, such as thermal shutdown, VCC under-voltage lockout, over-load protection, over-voltage protection, and short-circuit protection.The HFC0310 is available in a SOIC8 package.

Features

  • Programmable switching frequency up to 600kHz
  • Frequency shaping (±3.5%)
  • Current-mode operation
  • Very low start-up current (12μA)
  • Very low standby power consumption via active-burst mode
  • Internal 350ns leading-edge blanking
  • Built-in 3ms soft-start function
  • Internal slope compensation
  • Built-in PRO pin pull-up (>3.25V) autorestart function
  • Over-temperature protection
  • VCC under-voltage lockout with hysteresis
  • Over-voltage protection on VCC
  • Time-based over-load protection
  • Short-circuit protection

Typical applications

  • Switching Mode Power Supplies
  • Power Meters
  • AC/DC Adapters, Switching Chargers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
7448640415SPEC
8 files WE-FC Common Mode Power Line Choke 0.8 13 0.81 250 2000 MnZn 21.3 16.6 22.5 THT
Order Code Data­sheet Simu­lation
7448640415SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples