IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MA100

Angular Sensor for 3-Phase Brushless Motor Commutation with Side-Shaft Positioning Capability

Overview

TopologyOther Topology
IC revision1.0

Description

The MagAlpha MA100 is a magnetic sensor designed to replace the 3 Hall switches for commutation in 3-phase brushless dc motors. The IC detects the absolute angular position of a permanent magnet, typically a diametrically magnetized cylinder attached to the rotor. The MagAlpha is an extremely fast acquisition and processing sensor, allowing accurate angle measurement at speeds from 0 to 120’000 RPM.Since the measurement is spatially confined, the user has flexibility in terms of magnet shapes and configurations. This can help relaxing mechanical tolerances and, in case the end of shaft position is not available, the MagAlpha 100 can also operate away from the axis of rotation (“side-shaft” mounting).

Features

  • U V W signals for block commutation
  • Built-in linearization for side-shaft mounting
  • Adjustable zero
  • 500 kHz refresh rate
  • Ultra low latency: 3 µs
  • Serial interface for settings
  • 8.5 mA supply current

Products

Order Code Data­sheet Downloads Product seriesPins
(pcs)
Pitch
(mm)
GenderTypeMountL
(mm)
Working Voltage
(V (AC))
IR
(A)
Contact Resistance
(mΩ)
Tol. RPackaging Samples
690367291676SPEC
6 files WR-MM Female SMT Connector with Latch & Polarization 16 2.54 Female Straight SMT 24.92 250 1.5 10 max. Tape and Reel
Order Code Data­sheet
690367291676SPEC
Samples
Order Code Data­sheet Downloads Product seriesPins
(pcs)
Pitch
(mm)
GenderTypeMountL
(mm)
Working Voltage
(V (AC))
IR
(A)
Contact Resistance
(mΩ)
Tol. RPackaging Samples