Topology | Buck Converter |
Output 1 | 2 V |
IC revision | 1.0 |
The kit allows users to quickly run and test the MagAlpha sensor. The MagAlpha sensor is mounted in end-of-shaft configuration.Using the USB interface Lattice ICEstick© included in this kit, the user can evaluate the MagAlpha functionalities, and performances such as
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Gender | Type | Polarization | Mount | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 690367291676 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Female SMT Connector with Latch & Polarization | 16 | 2.54 | Female | Straight | Yes | SMT | 24.92 | 250 | 1.5 | 10 | max. | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
![]() | 690367291676 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Gender | Type | Polarization | Mount | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples |
---|