Topology | Other Topology |
Output 1 | 5 V / 2.4 A |
IC revision | 0.2 |
The EVKT-KNOB is an evaluation kit for theMagAlpha magnetic position sensor family. TheEVKT-KNOB allows users to run and test theMagAlpha sensor quickly. It is deliveredassembled with a knob and magnet. Thesensor is mounted in an end-of-shaftconfiguration.The EVKT-KNOB is compatible with theMACOM kit, offering seamless connection andoperation of the MagAlpha and allowing usersto evaluate MagAlpha functionalities andperformances, such as noise level, refresh rate,power-up time, magnetic field dependence, andso on
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Gender | Type | Polarization | Mount | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 690367281676 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Female SMT Connector w. Polarization | 16 | 2.54 | Female | Straight | Yes | SMT | 22.32 | 250 | 1.5 | 10 | max. | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
![]() | 690367281676 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Gender | Type | Polarization | Mount | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples |
---|