IC manufacturers Monolithic Power Systems

IC manufacturers (99)

Monolithic Power Systems MA700 | Demoboard EVMA700-Q-00A

Evaluation kit for MagAlpha

Overview

TopologyOther Topology
Output 15 V / 2.4 A
IC revision0.2

Description

The EVKT-KNOB is an evaluation kit for theMagAlpha magnetic position sensor family. TheEVKT-KNOB allows users to run and test theMagAlpha sensor quickly. It is deliveredassembled with a knob and magnet. Thesensor is mounted in an end-of-shaftconfiguration.The EVKT-KNOB is compatible with theMACOM kit, offering seamless connection andoperation of the MagAlpha and allowing usersto evaluate MagAlpha functionalities andperformances, such as noise level, refresh rate,power-up time, magnetic field dependence, andso on

Products

Order Code Data­sheet Downloads Status Product seriesPins (Value)
(pcs)
Test Condition PGenderTypeIR
(A)
Packaging Samples
690367281676SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-MM Female SMT Connector with Polarization 16 per Row Female Straight 1.5 Tape and Reel
Order Code Data­sheet
690367281676SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesPins (Value)
(pcs)
Test Condition PGenderTypeIR
(A)
Packaging Samples