IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MA700

Angular Sensor for Position Control with Side-Shaft Positioning Capability

Overview

TopologyOther Topology
IC revision1.0

Description

The MagAlpha MA700 is a robust contactless angle encoder. The IC detects the absolute angular position of a permanent magnet, typically a diametrically magnetized cylinder attached to the rotor. The MagAlpha is an extremely fast acquisition and processing sensor, allowing accurate angle measurement at speeds from 0 to 120’000 RPM.

Since the measurement is spatially confined, the user has flexibility in terms of magnet shapes and configurations. This can help relaxing mechanical tolerances and, in case the end of shaft position is not available, the MagAlpha 700 can also operate away from the axis of rotation (“side-shaft” mounting).

Features

  • -11 bit resolution absolute angle encoder
  • -500 kHz refresh rate
  • -Ultra low latency: 3 µs
  • -Serial interface for data readout and settings
  • -10 bit incremental output (A,B,Z)
  • -Built-in linearization for side-shaft mounting
  • -7.5 mA supply current

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Gender
Type
Mount
Latch
Polarization
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-MM MiniModule, 16, Female
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-MM MiniModule
Pins16 
GenderFemale 
TypeStraight 
MountSMT 
LatchYes 
PolarizationYes 
Length24.92 mm
PackagingTape and Reel 
–Check availability