Topology | Other Topology |
IC revision | 1.1 |
The TBMA is a test board for the MagAlpha magnetic position sensor family. The TBMA allows users to run and test MagAlpha sensors quickly. TBMA boards come in two different formats: round (RD) and long (LT). In the RD format, the sensor is mounted in an end-of-shaft configuration. In the LT format, the sensor is mounted on the edge of the board and can be used in both side-shaft and end-of-shaft configurations.TBMA test boards are compatible with the MACOM evaluation kit, offering seamless connection and operation of MagAlpha sensors,and allowing users to evaluate MagAlpha functionalities and performances with their own set-up.The TBMA test board only includes the assembled board with the sensor and decoupling capacitors. It does not include connectors.
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Gender | Type | Polarization | Mount | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 690367280876 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Female SMT Connector w. Polarization | 8 | 2.54 | Female | Straight | Yes | SMT | 12.16 | 250 | 1.5 | 10 | max. | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
![]() | 690367280876 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Gender | Type | Polarization | Mount | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples |
---|