IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP1924A | Demoboard EV1924A-R-00A

100V, 4A, Half-Bridge Gate Driver

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage0-100 V
IC revision1.0

Description

The EV1924A-R-00A is an evaluation board forthe MP1924A, a high-frequency, half-bridgegate driver. Its high-side and low-side driverchannels are independently controlled, and arematched with a time delay of less than 5ns.The board is configured as a buck converter.The INH and INL signals are independent ofeach other. Complementary PWMs with properdead time should be implemented for INH and INL.

Features

  • 115V Bootstrap Voltage Range
  • On-Chip Bootstrap Diode
  • Quiescent Current Below 150μA
  • Typical Propagation Delay of 20ns
  • Gate Driver Matching of Less than 5ns
  • UVLO for Both High-Side and Low-SideGate Drivers
  • TTL-Compatible Input
  • Available in QFN-10 (4mmx4mm) andSOIC-8 Packages

Typical applications

  • Telecom Half-Bridge Power Supplies
  • Motor Drivers
  • Avionics DC/DC Converters

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
74435573300SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 33 8.7 8 9 21.7 9.5 MnZn
Order Code Data­sheet Simu­lation
74435573300SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples