Topology | Buck Converter |
Input voltage | 5 V |
Switching frequency | 800-1200 kHz |
Output 1 | 1.8 V / 2 A |
Output 2 | 1.2 V / 2 A |
IC revision | 1.01 |
The MP2122 is an internally-compensated, 1MHz fixed-frequency, dual PWM, synchronous, step-down regulator. The MP2122 operates from a 2.7V-to-6V input, generates an output voltage as low as 0.608V, and has a 45μAquiescent current that makes it ideal for powering portable equipment that runs on a single cell lithium-ion (Li+) battery.The MP2122 integrates dual 80mΩ high-side switches and 35mΩ synchronous rectifiers for high efficiency without an external Schottkydiode. Peak-current mode control and internal compensation limits the minimum number of readily-available external components.Fault-condition protections include cycle-by-cycle current limiting and thermal shutdown.The MP2122 is available in an 8-pin TSOT23-8 package.
93% Peak Efficiency
80% Light-Load Efficiency
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744311150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 13.8 | 4.5 | 14 | 6.6 | 72 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|