Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Output 1 | 1.2 V / 4 A |
IC revision | 1.0 |
The MP2131 is a monolithic step-down, switch- mode converter with built-in internal power MOSFETs. It achieves a 4 A continuous output current from a 2.7 V to 5.5 V input voltage with excellent load and line regulation. The MP2131 is ideal for powering portable equipment that run from a single cell lithium-ion (Li+) battery. The output voltage is regulated as low as 0.6 V.
The constant-on-time (COT) control scheme provides fast transient response, high light-load efficiency, and eases loop stabilization.
Fault condition protection includes cyclebycycle current limit and thermal shutdown.
The MP2131 requires a minimum number of readily available, standard, external components and is available in an ultra-small QFN-12 (2mm x 2mm) package.
The MP2131 is ideal for a wide range of applications including portable instruments, small handheld and battery–powered devices, PDAs, and DVD drives
-Wide 2.7 V to 5.5 V Operating Input Range
-Output Voltage as Low as 0.6 V
-4 A Output Current
-35 mΩ and 18 mΩ Internal Power MOSFET
-Above 96% Peak Efficiency
-Above 80% Light Load Efficiency
-Low IQ: 19 μA
-1.2 MHz Frequency
-100% Duty Cycle in Dropout
-0.5 ms Internal Soft-Start Time
-EN and Power Good for Power Sequencing
-Auto Discharge at EN Off
-Short-Circuit Protection with Hiccup Mode
-Available in a QFN-12 (2mm x 2mm) Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437324010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1 | 6.2 | 6.5 | 12.5 | 27 | 89 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437324010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|