Topology | Buck Converter |
Input voltage | 4.75-23 V |
Switching frequency | 305-375 kHz |
Output 1 | 5 V / 2 A |
IC revision | 1.02 |
The MP2305S is a monolithic synchronous buck regulator. The device integrates a 175mΩ high-side MOSFET and a 115mΩ low-side MOSFET that provide 2A continuous load current over a wide operating input voltage of4.75V to 23V. Current mode control provides fast transient response and cycle-by-cycle current limit.
An adjustable soft-start prevents inrush current at turn-on. Shutdown mode drops the supply current to 1μA.
This device, available in an 8-pin SOIC package, provides a very compact system solution with minimal reliance on external components.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744066150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 15 | 3 | 3.25 | 16 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|