Topology | Buck Converter |
Input voltage | 6-18 V |
Switching frequency | 300-2000 kHz |
Output 1 | 3.3 V / 4 A |
IC revision | 1.0 |
The MP2308 is a synchronous rectified stepdown switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 4A continuous output current over a wide input supply rangewith excellent load and line regulation. The MP2308 has synchronous mode operation for higher efficiency over output current load range.Current mode operation provides fast transient response and eases loop stabilization. Full protection features include OCP and thermal shut down.The MP2308 requires a minimum number of readily available standard external components and is available in a space saving 2mm x 3mm 14-pin QFN package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443552280 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.8 | 12.1 | 4.8 | 11 | 10.6 | 46 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443552280 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|